IESNA:LM-63-2002
[TEST]P1389874
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3956.7
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
14.6 13.4 14.6 17.0 19.5 21.9 24.3 26.8 29.2 32.9 37.7 46.2 62.1 76.7 76.7 75.5 79.1 86.4 108.3 196.0 306.7 333.5 300.6 254.4 191.1 155.8 137.5 127.8 122.9 114.4 102.2 74.2 29.2 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 14.6 17.0 19.5 21.9 23.1 25.6 26.8 30.4 32.9 38.9 48.7 59.6 60.9 59.6 58.4 62.1 73.0 118.1 174.0 189.9 176.5 157.0 130.2 115.6 109.5 105.9 103.5 98.6 87.6 68.2 32.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 14.6 15.8 18.3 20.7 21.9 24.3 24.3 26.8 29.2 32.9 35.3 42.6 45.0 43.8 38.9 37.7 38.9 40.2 41.4 46.2 53.6 59.6 69.4 76.7 81.5 85.2 84.0 82.8 73.0 62.1 35.3 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 14.6 15.8 18.3 19.5 20.7 23.1 23.1 25.6 26.8 30.4 31.6 37.7 38.9 38.9 35.3 34.1 35.3 35.3 36.5 40.2 46.2 51.1 58.4 65.7 69.4 71.8 71.8 73.0 66.9 58.4 35.3 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 14.6 15.8 17.0 19.5 20.7 21.9 21.9 23.1 24.3 26.8 29.2 32.9 34.1 34.1 31.6 31.6 31.6 31.6 31.6 34.1 37.7 41.4 48.7 53.6 57.2 59.6 59.6 62.1 60.9 54.8 36.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 13.4 14.6 17.0 18.3 19.5 19.5 19.5 21.9 21.9 24.3 25.6 26.8 28.0 28.0 26.8 28.0 26.8 26.8 26.8 28.0 30.4 32.9 37.7 42.6 43.8 46.2 47.5 52.3 53.6 49.9 36.5 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 13.4 14.6 15.8 17.0 18.3 18.3 18.3 19.5 19.5 20.7 21.9 21.9 21.9 23.1 23.1 24.3 23.1 21.9 21.9 21.9 21.9 23.1 26.8 30.4 31.6 32.9 35.3 41.4 47.5 46.2 36.5 13.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 13.4 14.6 15.8 15.8 17.0 17.0 17.0 18.3 18.3 19.5 20.7 20.7 20.7 20.7 20.7 21.9 21.9 20.7 20.7 20.7 20.7 21.9 25.6 29.2 30.4 31.6 34.1 37.7 41.4 40.2 31.6 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 13.4 14.6 14.6 15.8 17.0 17.0 17.0 17.0 17.0 18.3 18.3 18.3 18.3 19.5 19.5 19.5 19.5 19.5 19.5 19.5 19.5 20.7 24.3 28.0 29.2 30.4 31.6 34.1 35.3 34.1 26.8 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 12.2 13.4 14.6 14.6 15.8 15.8 15.8 15.8 15.8 17.0 17.0 17.0 17.0 17.0 17.0 17.0 18.3 17.0 18.3 18.3 18.3 19.5 21.9 25.6 28.0 29.2 30.4 29.2 28.0 26.8 21.9 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 12.2 13.4 13.4 13.4 14.6 14.6 14.6 14.6 14.6 15.8 14.6 14.6 14.6 14.6 14.6 14.6 15.8 15.8 17.0 17.0 17.0 18.3 20.7 24.3 26.8 28.0 28.0 25.6 21.9 20.7 17.0 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 12.2 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 14.6 13.4 13.4 13.4 13.4 13.4 13.4 14.6 14.6 15.8 15.8 15.8 17.0 19.5 21.9 23.1 24.3 23.1 20.7 18.3 17.0 13.4 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 12.2 12.2 12.2 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 12.2 12.2 12.2 12.2 13.4 12.2 13.4 14.6 15.8 17.0 18.3 19.5 19.5 19.5 18.3 17.0 14.6 12.2 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 11.0 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 11.0 11.0 11.0 11.0 11.0 11.0 12.2 12.2 14.6 15.8 17.0 17.0 15.8 15.8 13.4 12.2 9.7 8.5 4.9 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 11.0 11.0 11.0 12.2 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 9.7 9.7 9.7 9.7 9.7 8.5 9.7 11.0 13.4 14.6 15.8 14.6 12.2 11.0 8.5 7.3 6.1 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 11.0 11.0 11.0 12.2 11.0 11.0 11.0 11.0 9.7 9.7 9.7 9.7 8.5 8.5 8.5 8.5 8.5 8.5 8.5 9.7 11.0 11.0 12.2 11.0 9.7 8.5 6.1 6.1 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 11.0 11.0 11.0 11.0 11.0 9.7 9.7 9.7 9.7 9.7 8.5 8.5 7.3 7.3 7.3 7.3 8.5 8.5 8.5 7.3 8.5 7.3 8.5 7.3 6.1 6.1 4.9 3.7 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 9.7 11.0 9.7 9.7 9.7 9.7 8.5 8.5 7.3 7.3 6.1 6.1 4.9 6.1 7.3 7.3 7.3 6.1 4.9 3.7 3.7 3.7 3.7 2.4 2.4 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 9.7 9.7 9.7 8.5 8.5 8.5 7.3 7.3 6.1 6.1 4.9 4.9 3.7 4.9 6.1 7.3 6.1 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 9.7 9.7 9.7 8.5 8.5 8.5 7.3 6.1 4.9 4.9 3.7 3.7 2.4 3.7 4.9 6.1 4.9 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 9.7 9.7 9.7 8.5 8.5 7.3 6.1 6.1 4.9 4.9 3.7 2.4 2.4 2.4 3.7 3.7 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 8.5 8.5 8.5 7.3 7.3 7.3 6.1 4.9 3.7 3.7 2.4 1.2 1.2 1.2 1.2 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 8.5 8.5 8.5 7.3 7.3 6.1 4.9 3.7 2.4 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 8.5 8.5 8.5 7.3 7.3 6.1 4.9 2.4 2.4 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 9.7 9.7 8.5 8.5 8.5 7.3 7.3 4.9 3.7 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 8.5 7.3 7.3 7.3 6.1 6.1 4.9 3.7 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 8.5 7.3 7.3 7.3 6.1 6.1 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 8.5 7.3 7.3 7.3 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 8.5 7.3 7.3 6.1 6.1 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 7.3 6.1 6.1 6.1 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 7.3 6.1 6.1 4.9 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 7.3 6.1 6.1 4.9 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 8.5 7.3 6.1 6.1 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 4.9 4.9 3.7 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 4.9 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 4.9 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 6.1 4.9 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 6.1 4.9 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 6.1 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 6.1 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 6.1 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 7.3 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 8.5 6.1 4.9 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 9.7 7.3 6.1 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 8.5 7.3 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 8.5 7.3 6.1 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 11.0 8.5 7.3 6.1 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 9.7 8.5 7.3 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 12.2 9.7 8.5 7.3 6.1 4.9 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 11.0 9.7 8.5 6.1 4.9 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 11.0 9.7 8.5 7.3 6.1 3.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 12.2 11.0 9.7 8.5 7.3 4.9 3.7 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 13.4 12.2 11.0 9.7 8.5 6.1 4.9 3.7 2.4 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 15.8 13.4 12.2 11.0 9.7 8.5 7.3 6.1 3.7 2.4 2.4 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 15.8 14.6 13.4 12.2 11.0 9.7 8.5 7.3 4.9 3.7 2.4 2.4 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 15.8 14.6 13.4 12.2 11.0 9.7 8.5 6.1 4.9 3.7 3.7 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 15.8 14.6 13.4 12.2 12.2 11.0 8.5 7.3 4.9 4.9 3.7 3.7 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 15.8 14.6 13.4 13.4 12.2 9.7 8.5 6.1 6.1 4.9 4.9 3.7 3.7 3.7 2.4 2.4 2.4 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.4 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 15.8 14.6 14.6 13.4 12.2 11.0 8.5 7.3 6.1 4.9 4.9 3.7 3.7 3.7 2.4 2.4 2.4 2.4 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.4 2.4 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 15.8 15.8 14.6 14.6 13.4 12.2 9.7 8.5 7.3 6.1 6.1 4.9 4.9 3.7 3.7 3.7 3.7 3.7 2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.4 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 17.0 15.8 15.8 14.6 14.6 12.2 11.0 8.5 7.3 7.3 6.1 4.9 4.9 4.9 3.7 3.7 3.7 3.7 3.7 3.7 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.7 3.7 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 17.0 17.0 15.8 15.8 14.6 13.4 11.0 9.7 8.5 7.3 7.3 6.1 6.1 4.9 4.9 4.9 4.9 4.9 3.7 3.7 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 17.0 17.0 15.8 15.8 15.8 13.4 12.2 9.7 8.5 8.5 7.3 6.1 6.1 4.9 4.9 4.9 4.9 4.9 3.7 3.7 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 17.0 17.0 15.8 15.8 15.8 14.6 13.4 11.0 9.7 8.5 8.5 7.3 7.3 6.1 6.1 6.1 6.1 4.9 3.7 3.7 2.4 2.4 2.4 2.4 2.4 2.4 2.4 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 18.3 18.3 17.0 17.0 17.0 14.6 13.4 12.2 9.7 9.7 8.5 7.3 7.3 6.1 6.1 6.1 6.1 6.1 4.9 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 18.3 18.3 17.0 17.0 17.0 15.8 14.6 12.2 11.0 9.7 9.7 8.5 8.5 7.3 7.3 7.3 7.3 6.1 4.9 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 18.3 18.3 17.0 17.0 17.0 15.8 14.6 13.4 11.0 9.7 9.7 8.5 8.5 7.3 7.3 7.3 7.3 6.1 4.9 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 18.3 18.3 17.0 17.0 17.0 15.8 14.6 13.4 11.0 11.0 9.7 9.7 8.5 8.5 8.5 8.5 7.3 7.3 6.1 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 18.3 18.3 18.3 17.0 17.0 17.0 17.0 14.6 13.4 12.2 11.0 11.0 9.7 9.7 8.5 8.5 8.5 8.5 7.3 6.1 6.1 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 17.0 17.0 17.0 14.6 13.4 12.2 12.2 11.0 11.0 9.7 9.7 9.7 9.7 8.5 8.5 7.3 6.1 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 17.0 17.0 17.0 14.6 13.4 12.2 12.2 11.0 11.0 9.7 9.7 9.7 9.7 8.5 8.5 7.3 6.1 4.9 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 17.0 17.0 17.0 14.6 13.4 12.2 12.2 11.0 11.0 11.0 11.0 11.0 11.0 9.7 9.7 8.5 7.3 6.1 4.9 4.9 4.9 4.9 4.9 4.9 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 17.0 15.8 15.8 14.6 13.4 13.4 13.4 12.2 12.2 11.0 11.0 11.0 12.2 12.2 11.0 9.7 8.5 7.3 6.1 6.1 4.9 4.9 6.1 4.9 4.9 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 15.8 15.8 15.8 15.8 15.8 14.6 13.4 13.4 13.4 12.2 12.2 12.2 12.2 12.2 12.2 13.4 12.2 9.7 8.5 7.3 6.1 6.1 6.1 6.1 6.1 6.1 4.9 3.7 3.7 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 15.8 15.8 15.8 14.6 14.6 14.6 13.4 13.4 13.4 12.2 12.2 12.2 12.2 12.2 13.4 14.6 13.4 11.0 9.7 8.5 7.3 7.3 6.1 6.1 7.3 6.1 4.9 3.7 3.7 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 15.8 15.8 15.8 14.6 14.6 14.6 13.4 13.4 13.4 13.4 13.4 13.4 13.4 13.4 14.6 14.6 14.6 12.2 12.2 12.2 11.0 11.0 9.7 8.5 9.7 8.5 7.3 6.1 4.9 3.7 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 15.8 15.8 15.8 15.8 14.6 14.6 14.6 14.6 14.6 13.4 13.4 14.6 14.6 14.6 14.6 15.8 14.6 14.6 14.6 15.8 15.8 14.6 12.2 12.2 11.0 9.7 8.5 7.3 6.1 3.7 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 17.0 15.8 15.8 15.8 15.8 15.8 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 14.6 15.8 15.8 15.8 15.8 17.0 19.5 19.5 17.0 15.8 14.6 13.4 12.2 11.0 9.7 6.1 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 17.0 15.8 15.8 15.8 15.8 15.8 14.6 14.6 14.6 14.6 14.6 14.6 14.6 15.8 15.8 15.8 15.8 15.8 15.8 17.0 19.5 23.1 23.1 20.7 18.3 17.0 14.6 13.4 12.2 11.0 7.3 4.9 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 17.0 15.8 15.8 15.8 17.0 15.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 17.0 17.0 17.0 17.0 17.0 17.0 18.3 20.7 23.1 24.3 23.1 21.9 20.7 19.5 18.3 15.8 14.6 11.0 7.3 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 17.0 17.0 15.8 15.8 17.0 17.0 17.0 17.0 17.0 18.3 18.3 18.3 18.3 19.5 19.5 20.7 21.9 24.3 25.6 25.6 25.6 25.6 23.1 21.9 20.7 19.5 15.8 9.7 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 18.3 17.0 17.0 17.0 17.0 17.0 17.0 17.0 17.0 18.3 18.3 19.5 19.5 20.7 20.7 21.9 21.9 24.3 25.6 28.0 29.2 29.2 28.0 26.8 24.3 23.1 19.5 12.2 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 17.0 17.0 17.0 17.0 18.3 17.0 17.0 17.0 18.3 18.3 18.3 18.3 18.3 19.5 19.5 20.7 20.7 21.9 21.9 23.1 23.1 24.3 26.8 30.4 32.9 32.9 31.6 30.4 28.0 26.8 23.1 14.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 18.3 18.3 18.3 18.3 19.5 18.3 18.3 18.3 19.5 19.5 19.5 19.5 20.7 21.9 21.9 23.1 23.1 23.1 23.1 24.3 24.3 25.6 29.2 32.9 34.1 35.3 35.3 35.3 35.3 34.1 28.0 14.6 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 18.3 18.3 18.3 19.5 19.5 19.5 19.5 19.5 20.7 21.9 21.9 21.9 21.9 23.1 24.3 25.6 24.3 24.3 24.3 25.6 25.6 26.8 30.4 34.1 36.5 37.7 37.7 40.2 42.6 40.2 34.1 15.8 2.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 19.5 19.5 19.5 20.7 20.7 20.7 20.7 21.9 23.1 23.1 23.1 24.3 25.6 25.6 26.8 26.8 25.6 24.3 25.6 25.6 28.0 32.9 36.5 37.7 38.9 41.4 45.0 48.7 47.5 38.9 15.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 19.5 19.5 20.7 20.7 21.9 21.9 21.9 23.1 24.3 24.3 24.3 25.6 26.8 28.0 29.2 28.0 26.8 25.6 26.8 26.8 29.2 34.1 37.7 38.9 41.4 43.8 49.9 56.0 53.6 43.8 15.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 19.5 20.7 21.9 21.9 23.1 23.1 24.3 25.6 26.8 28.0 29.2 31.6 31.6 31.6 32.9 31.6 31.6 30.4 32.9 36.5 38.9 45.0 48.7 49.9 52.3 53.6 57.2 59.6 54.8 41.4 14.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 20.7 20.7 23.1 23.1 24.3 25.6 26.8 28.0 30.4 31.6 35.3 37.7 36.5 36.5 36.5 35.3 36.5 36.5 38.9 46.2 49.9 56.0 59.6 62.1 63.3 63.3 64.5 63.3 56.0 37.7 14.6 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 20.7 21.9 23.1 24.3 25.6 26.8 28.0 30.4 32.9 35.3 40.2 42.6 41.4 40.2 38.9 38.9 40.2 41.4 45.0 54.8 59.6 65.7 70.6 73.0 74.2 71.8 70.6 66.9 57.2 35.3 13.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 20.7 21.9 24.3 25.6 26.8 28.0 30.4 32.9 35.3 38.9 45.0 48.7 46.2 43.8 42.6 42.6 45.0 46.2 51.1 64.5 69.4 76.7 81.5 84.0 85.2 81.5 77.9 70.6 58.4 31.6 12.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 21.9 23.1 25.6 26.8 29.2 30.4 34.1 37.7 42.6 51.1 60.9 63.3 62.1 60.9 64.5 81.5 120.5 157.0 180.1 189.9 181.3 144.8 127.8 116.8 110.8 102.2 93.7 81.5 58.4 29.2 12.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 21.9 23.1 25.6 28.0 30.4 32.9 36.5 41.4 48.7 62.1 76.7 77.9 76.7 77.9 86.4 119.3 196.0 266.5 309.1 314.0 293.3 213.0 172.8 148.5 135.1 121.7 108.3 91.3 58.4 26.8 11.0 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 24.3 26.8 29.2 32.9 36.5 41.4 52.3 73.0 103.5 125.4 136.3 149.7 172.8 225.2 357.8 591.5 853.2 926.2 850.7 697.4 548.9 408.9 303.1 225.2 172.8 133.9 105.9 58.4 29.2 11.0 1.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 24.3 28.0 30.4 35.3 38.9 46.2 63.3 96.1 144.8 172.8 193.5 221.5 266.5 363.9 596.4 987.1 1439.8 1543.3 1386.3 1101.5 884.8 645.1 457.6 315.2 223.9 159.4 120.5 57.2 30.4 11.0 1.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 25.6 29.2 31.6 37.7 47.5 73.0 120.5 188.6 264.1 328.6 387.0 454.0 542.8 727.8 1162.3 1767.2 2279.6 2383.1 2218.7 1942.5 1742.9 1494.6 1208.6 844.7 512.4 286.0 154.6 63.3 32.9 12.2 1.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 25.6 29.2 32.9 41.4 54.8 101.0 178.9 281.1 383.4 484.4 579.3 685.2 819.1 1092.9 1728.3 2547.4 3119.4 3222.8 3050.0 2782.3 2600.9 2344.1 1959.5 1372.9 800.8 411.4 187.4 68.2 35.3 12.2 1.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 26.8 30.4 34.1 43.8 63.3 127.8 236.1 373.6 502.7 639.0 772.9 917.7 1094.2 1456.9 2294.2 3326.3 3959.2 4061.4 3882.5 3623.3 3459.0 3193.6 2709.2 1902.3 1088.1 538.0 221.5 74.2 37.7 13.4 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 26.8 30.4 35.3 46.2 70.6 154.6 293.3 466.1 621.9 794.8 965.1 1148.9 1370.4 1820.8 2860.2 4106.5 4799.0 4901.2 4713.8 4463.1 4317.0 4043.2 3460.2 2430.5 1376.5 663.3 254.4 79.1 40.2 13.4 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 26.8 31.6 37.7 51.1 92.5 226.4 413.8 624.4 826.4 1017.5 1213.4 1416.7 1706.4 2323.4 3461.4 4725.9 5352.7 5459.9 5327.2 5190.9 5093.5 4739.3 3943.4 2841.9 1740.4 979.8 331.0 98.6 41.4 12.2 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 19.5 20.7 23.1 28.0 31.6 38.9 56.0 114.4 297.0 533.1 781.4 1030.9 1240.2 1461.7 1684.4 2042.3 2824.9 4061.4 5344.2 5905.3 6018.5 5940.6 5917.5 5868.8 5435.5 4426.5 3252.1 2104.3 1296.2 407.7 118.1 42.6 12.2 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 23.1 28.0 32.9 41.4 59.6 136.3 367.6 652.4 938.4 1235.3 1464.2 1711.2 1953.4 2378.2 3326.3 4662.7 5962.5 6457.9 6578.4 6554.0 6645.3 6644.1 6132.9 4909.7 3663.4 2468.3 1613.9 484.4 137.5 43.8 11.0 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 23.1 28.0 32.9 42.6 64.5 158.2 439.4 772.9 1096.6 1439.8 1686.9 1959.5 2221.2 2714.1 3829.0 5263.9 6582.0 7011.6 7137.0 7167.4 7373.1 7420.6 6829.1 5392.9 4074.8 2832.2 1930.3 561.1 157.0 45.0 9.7 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 23.1 28.0 32.9 43.8 70.6 187.4 507.5 888.5 1236.6 1576.1 1842.7 2145.7 2451.2 3019.6 4261.0 5902.9 7178.4 7597.1 7709.0 7808.8 8049.8 7996.3 7238.0 5747.1 4373.0 3196.1 2150.6 639.0 189.9 48.7 11.0 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 18.3 19.5 23.1 28.0 34.1 45.0 77.9 216.6 575.7 1005.3 1375.3 1712.4 1998.5 2331.9 2682.5 3325.1 4693.1 6541.8 7774.8 8181.3 8282.3 8450.2 8726.5 8571.9 7647.0 6101.3 4672.4 3561.2 2372.1 716.9 222.7 53.6 11.0 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 19.5 23.1 28.0 34.1 45.0 84.0 244.6 643.8 1120.9 1515.3 1848.8 2153.0 2518.2 2912.5 3630.6 5123.9 7180.8 8371.1 8766.7 8854.3 9090.4 9403.2 9146.4 8054.7 6454.2 4970.6 3925.1 2592.4 793.5 254.4 57.2 12.2 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 19.5 23.1 28.0 34.1 46.2 90.1 273.8 712.0 1236.6 1654.0 1985.1 2308.8 2704.4 3142.5 3936.1 5556.0 7819.8 8967.5 9350.9 9426.3 9731.8 10079.9 9722.1 8463.6 6808.4 5268.8 4289.0 2812.7 871.4 287.2 60.9 12.2 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 19.5 23.1 28.0 34.1 47.5 92.5 294.5 759.5 1297.4 1706.4 2036.2 2379.4 2787.1 3253.3 4100.4 5789.7 8077.8 9220.6 9629.6 9755.0 10110.3 10425.6 10010.5 8686.3 6969.0 5517.1 4493.5 2885.7 957.8 312.8 60.9 12.2 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 17.0 19.5 23.1 28.0 34.1 48.7 93.7 315.2 806.9 1359.5 1757.5 2087.3 2450.0 2871.1 3364.0 4263.5 6023.4 8334.6 9473.8 9909.5 10083.6 10487.6 10771.2 10297.8 8909.1 7128.5 5764.1 4698.0 2960.0 1045.5 338.4 60.9 12.2 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 15.8 18.3 21.9 28.0 34.1 48.7 96.1 335.9 854.4 1420.3 1809.8 2138.4 2520.6 2953.9 3474.8 4427.8 6257.0 8592.6 9725.7 10188.2 10411.0 10866.2 11115.7 10586.2 9130.6 7289.1 6012.4 4902.4 3033.0 1131.9 362.7 59.6 12.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 15.8 18.3 21.9 28.0 34.1 49.9 97.4 356.6 901.9 1481.2 1860.9 2189.5 2591.2 3036.6 3585.5 4590.9 6490.7 8849.4 9978.9 10466.9 10739.6 11243.4 11461.3 10873.5 9353.3 7448.6 6259.5 5106.9 3106.0 1218.3 388.3 59.6 12.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 15.8 18.3 21.9 28.0 34.1 48.7 96.1 344.4 869.0 1425.2 1811.0 2133.6 2507.2 2936.8 3461.4 4404.6 6219.3 8542.7 9690.4 10137.1 10358.6 10799.2 11031.7 10485.2 9034.4 7227.1 5990.5 4873.2 3020.8 1140.4 389.5 65.7 12.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 15.8 18.3 21.9 28.0 34.1 47.5 93.7 332.3 836.1 1369.2 1762.3 2076.4 2423.2 2835.8 3337.3 4217.2 5946.7 8236.0 9402.0 9806.1 9977.7 10353.8 10603.3 10098.2 8715.6 7005.6 5721.5 4639.5 2936.8 1062.5 390.7 70.6 12.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 26.8 32.9 46.2 92.5 320.1 802.1 1312.0 1712.4 2020.4 2339.2 2736.0 3213.1 4031.0 5675.3 7928.1 9113.5 9476.2 9595.5 9909.5 10173.6 9709.9 8396.7 6782.8 5451.3 4404.6 2851.6 984.6 390.7 76.7 11.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 26.8 32.9 45.0 90.1 307.9 769.2 1256.0 1662.5 1963.2 2255.3 2635.0 3089.0 3843.6 5402.6 7621.4 8825.1 9145.2 9214.6 9464.1 9744.0 9321.7 8077.8 6561.3 5182.4 4171.0 2766.4 906.7 391.9 81.5 11.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 26.8 32.9 43.8 84.0 276.3 688.9 1144.1 1532.3 1834.1 2108.0 2448.8 2851.6 3517.4 4952.3 7016.5 8234.8 8578.0 8652.3 8847.0 9100.2 8784.9 7688.3 6233.9 4868.3 3842.3 2558.3 836.1 354.2 76.7 11.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 26.8 32.9 42.6 77.9 245.9 609.8 1032.1 1402.1 1706.4 1960.7 2261.3 2614.3 3192.4 4502.0 6411.6 7644.5 8012.1 8090.0 8229.9 8456.3 8248.2 7297.7 5905.3 4554.3 3513.7 2350.2 764.3 315.2 70.6 9.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 25.6 31.6 41.4 71.8 214.2 529.4 918.9 1271.9 1577.3 1813.5 2075.1 2377.0 2866.2 4051.7 5806.7 7054.2 7444.9 7526.5 7612.9 7811.3 7710.2 6908.2 5577.9 4240.3 3185.1 2142.1 693.7 277.5 65.7 9.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 25.6 31.6 40.2 65.7 182.6 449.1 806.9 1141.6 1448.3 1666.2 1887.7 2139.6 2540.1 3601.4 5201.8 6463.9 6877.8 6964.2 6995.8 7167.4 7173.5 6517.5 5249.3 3926.3 2856.5 1934.0 621.9 238.5 59.6 8.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 25.6 30.4 38.9 59.6 154.6 379.7 685.2 981.0 1251.2 1449.6 1656.5 1888.9 2239.4 3151.0 4598.2 5885.8 6361.7 6446.9 6415.3 6476.1 6428.7 5856.6 4725.9 3513.7 2485.3 1626.0 538.0 203.3 56.0 9.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 20.7 24.3 30.4 36.5 54.8 126.6 310.4 564.7 820.3 1052.8 1234.1 1426.4 1639.4 1937.6 2699.5 3994.5 5308.9 5846.9 5930.9 5834.7 5784.8 5682.6 5195.7 4202.6 3101.1 2114.1 1318.1 454.0 166.7 52.3 11.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 19.5 24.3 29.2 35.3 48.7 97.4 241.0 443.0 658.4 855.6 1017.5 1195.2 1388.7 1637.0 2249.2 3390.8 4730.8 5330.8 5413.6 5252.9 5093.5 4937.7 4534.9 3678.0 2688.5 1742.9 1010.2 368.8 131.4 48.7 12.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 19.5 23.1 28.0 32.9 42.6 69.4 171.6 321.3 497.8 657.2 800.8 963.9 1138.0 1335.1 1797.6 2787.1 4152.7 4814.8 4896.3 4672.4 4402.2 4191.6 3874.0 3154.7 2276.0 1371.7 702.3 284.8 94.9 45.0 13.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 19.5 23.1 26.8 31.6 40.2 60.9 140.0 258.0 400.4 530.6 643.8 772.9 911.6 1073.5 1441.0 2233.4 3373.8 3990.8 4076.0 3853.3 3575.8 3351.9 3056.1 2465.8 1774.5 1079.6 568.4 247.1 88.8 42.6 12.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 14.6 17.0 19.5 21.9 25.6 30.4 36.5 52.3 108.3 193.5 301.8 404.1 488.1 580.6 686.4 811.8 1085.6 1679.6 2594.8 3168.1 3255.7 3034.2 2749.4 2510.8 2238.2 1778.2 1273.1 788.7 434.5 208.1 82.8 38.9 12.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 15.8 18.3 21.9 24.3 29.2 34.1 43.8 76.7 129.0 203.3 276.3 331.0 388.3 460.1 548.9 729.0 1124.6 1814.7 2344.1 2434.2 2215.1 1923.0 1669.8 1420.3 1089.3 770.4 496.6 299.4 169.2 76.7 36.5 11.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 15.8 18.3 20.7 23.1 28.0 30.4 35.3 45.0 65.7 105.9 149.7 174.0 197.2 233.7 287.2 372.4 570.8 1035.7 1520.1 1613.9 1396.0 1096.6 830.1 602.5 400.4 269.0 204.5 165.5 131.4 70.6 32.9 9.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 15.8 18.3 20.7 23.1 26.8 29.2 32.9 38.9 51.1 75.5 105.9 125.4 136.3 154.6 182.6 228.8 339.6 615.8 912.8 973.7 848.3 675.5 510.0 378.5 269.0 198.4 163.1 140.0 116.8 73.0 31.6 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.6 13.4 14.6 17.0 19.5 21.9 24.3 26.8 29.2 32.9 37.7 46.2 62.1 76.7 76.7 75.5 79.1 86.4 108.3 196.0 306.7 333.5 300.6 254.4 191.1 155.8 137.5 127.8 122.9 114.4 102.2 74.2 29.2 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
